Catalog No. : LSRLMCSUC860UNIV48
Description: P4 LSRLMCSUC860UNIV 120/277/347V48V
UPC: 624616181733
Sortie Sign, universal face, universal mount, Unit Type: C860, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 18 inches (1.5 ft, 457.2 mm., 45.72 cm, 0.457 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.