text.skipToContent text.skipToNavigation

Catalog No. : LSRLMCSUC860SP

Description:  P4 LSRLMCSU-C860-SP

UPC: 624616156816

Sortie Sign, universal face, universal mount, Unit Type: C860, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time: 60 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Based on a modular design concept, this Exit Sign comes preassembled for quick, easy installation
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Standard field-selectable directional chevrons knockout
  • Energy efficient - consumes less than 3W
  • Normal AC and emergency DC operation - 120 to 347VAC input; 6 to 24VDC input

Descriptors

Category

Emergency Lighting