text.skipToContent text.skipToNavigation

Catalog No. : LSR450C860UNIVSW2

Description:  LED PNL OPEN FACE W/ 2 LED STRIPS

UPC: 787321155755

Arrows/Chevron Direction: special wording - 2 LED strips , Sortie Sign, single face, universal mount, Unit Type: C860, Colour: factory white, 120/277/347VAC, 6 to 24VDC, Legend Colour: red, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 18.75 inches (1.562 ft, 476.25 mm., 47.625 cm, 0.476 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting