text.skipToContent text.skipToNavigation

Catalog No. : LSR450C860UNIV

Description:  LSR450-C860-UNIV

UPC: 624616101403

Sortie Sign, single face, universal mount, Unit Type: C860, Colour: factory white, 120/277/347VAC, 6 to 24VDC, Legend Colour: red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life, energy efficient, ALINGAP technology red LED light source completely enclosed in an acrylic module
  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient, consumes a maximum of 3W
  • Normal AC and emergency DC operation - 120V to 347VAC; 6 to 24VDC input
  • Comes with the Lumacell EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting