text.skipToContent text.skipToNavigation

Catalog No. : LSC44B2LD1

Description:  6V44W STL PICTO COMBO C/W 4W LED

UPC: 624616271410

Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting