text.skipToContent text.skipToNavigation

Catalog No. : LSC28WZC

Description:  6V28W STL PICTO CMB NO-HD 120/277V

UPC: 624616335822

Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 28W, self-powered, Colour: factory white, no lamps, 120/277VAC, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting