text.skipToContent text.skipToNavigation

Catalog No. : LSC28W2LD1T3

Description:  6V28W STL PICTOGRAM COMBO W/ 4W-LED

UPC: 624616361555

Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 28W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, time delay (15 minutes), 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting