text.skipToContent text.skipToNavigation

Catalog No. : LSC28W2LD1DFZC

Description:  6V28W STL PICTO CMB DBL 120/277V

UPC: 624616335839

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 28, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/277VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting