text.skipToContent text.skipToNavigation

Catalog No. : LSC28W1LD1

Description:  6V28W STL PICTOGRAM COMBO W/ 4W-LED

UPC: 624616334252

Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 28W, self-powered, Colour: factory white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting