text.skipToContent text.skipToNavigation

Catalog No. : LSC28B1LD2

Description:  6V24W STL PICTO CMB

UPC: 787321129183

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattag e: 28W, self-powered, Colour: black, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, 120/347VAC, Head Style: stan dard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting