text.skipToContent text.skipToNavigation

Catalog No. : LSC24W2BLDZC

Description:  6V24W STL PICTO CMB DBL 120/277V

UPC: 624616361463

Pictogram Combination Unit, Powerpack: 6V-24W, Housing Colour: white, two heads, Lamp Type: LED, 120/277VAC, steel cabinet, Battery Type: lead-calcium, two lamps, universal mount, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting