Catalog No. : LSC24W2BLDDF
Description: 6V24W STEEL PICTOGRAM CMBO DBL FACE
UPC: 624616371332
Pictogram Combination Unit, Powerpack: 6V-24W, Housing Colour: white, two heads, Lamp Type: LED, double face sign, steel cabinet, Battery Type: lead-calcium, two lamps, 120/347VAC, universal mount, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.