text.skipToContent text.skipToNavigation

Catalog No. : LSC24W2BLD

Description:  6V EMERGENCY LIGHT UNIT

UPC: 624616359156

Pictogram Combination Exit Sign, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 28W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: Built In LED, Lamp Voltage: 6V, Lamp Wattage: 24W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting