Catalog No. : LSC1280WAT
Description: 12V80W STL PICTOGRAM COMBO,NO HEADS
UPC: 624616350207
Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, Colour: factory white, no lamps, diagnostics, audible, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.