text.skipToContent text.skipToNavigation

Catalog No. : LSC1250WATDF

Description:  12V50W PICTO COMBO AD NO HDS

UPC: 787321160605

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: factory white, no lamps, diagnostics, audible, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting