text.skipToContent text.skipToNavigation

Catalog No. : LSC1250W2LD7D9

Description:  12V50W PICTOGRAM COMBO 90� DOWN

UPC: 787321131742

Arrows/Chevron Direction: arrow down 90°, Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting