text.skipToContent text.skipToNavigation

Catalog No. : LSC1250W2LD10U9

Description:  12V50W STL PICTOGRAM COMBO 6W

UPC: 787321132817

Arrows/Chevron Direction: arrow up 90°, Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting