text.skipToContent text.skipToNavigation

Catalog No. : LSC1250W2LD10NEXP

Description:  12V50W STL CMB NEXUSPRO BLUETOOTH

UPC: 624616366543

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, NexusPro, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Steel Combination Unit Combination Units
  • Long-life white LED light sources is warrantied for ten (10) years
  • Remote load capacity: 80W up to 560 feet of egress illumination when using LED remote heads

Descriptors

Category

Emergency Lighting