text.skipToContent text.skipToNavigation

Catalog No. : LSC1250W2LD10ATDF

Description:  12V STEEL PICTOGRAM COMBO AT,DBL FC

UPC: 624616353246

Pictogram Combination Unit, double face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting