Catalog No. : LSC1250W
Description: 12V50W STL PICTOGRAM COMBO NO HEADS
UPC: 624616286766
Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, no lamps, 120/347VAC, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.