text.skipToContent text.skipToNavigation

Catalog No. : LSC1250B2LD9ZC

Description:  12V50W STL PICTOGRAM COMBO,5W-LED

UPC: 787321137775

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, 120/277VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting