Catalog No. : LS3WU-C
Description: STL PICTO SIGN UNIV ACDC
UPC: 624616359798
Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no battery, counter
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.