Catalog No. : LS3WU
Description: STEEL PICTOGRAM SIGN AC/DC
UPC: 624616295089
Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 7.625 inches (193.675 mm.), Length of 12.125 inches (307.975 mm.), Width of 2.125 inches (53.975 mm.)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.