text.skipToContent text.skipToNavigation

Catalog No. : LS3WS

Description:  STEEL PICTOGRAM SIGN SP

UPC: 624616295256

Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes, Height of 7.625 inches (193.675 mm.), Length of 12.125 inches (307.975 mm.), Width of 2.125 inches (53.975 mm.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC