text.skipToContent text.skipToNavigation

Catalog No. : LS2WUTP

Description:  STEEL PICTOGRAM EX SIGN_UNIV C/W TP

UPC: 624616264436

Pictogram Exit Sign, double face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Based on a modular design, this product comes pre-assembled for quick, easy installation
  • Long-life white LED light source warrantied for 10 years
  • Two-wire universal AC input: 120 to 347VAC; two-wire standard DC input: 6 to 24VDC
  • Energy efficient - consumes less than 2.5W in AC mode and only 1W in DC-remote
  • Self-Powered model delivers standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation

Descriptors

Category

Emergency Lighting