Catalog No. : LS2TAU00U4
Description: STEEL PICTO SIGN UNIV 45DEG UP
UPC: 787321182591
Arrows/Chevron Direction: arrow up 45°, Pictogram Exit Sign, double face, universal mount, Housing Colour: textured aluminum, AC only, 120 to 347VAC, Height of 7.625 inches (0.635 ft, 193.675 mm., 19.368 cm, 0.194 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.