text.skipToContent text.skipToNavigation

Catalog No. : LS2TASSW

Description:  STEEL PICTO SIGN DF SPWRD OPEN FACE

UPC: 624616368530

Arrows/Chevron Direction: special wording, Pictogram Exit Sign, double face, universal mount, Housing Colour: textured aluminum, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting