text.skipToContent text.skipToNavigation

Catalog No. : LS2BSVR

Description:  STEEL PICTOGRAM SIGN SP

UPC: 787321170284

Arrows/Chevron Direction: none, Pictogram Exit Sign, double face, universal mount, Housing Colour: black, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, vandal-resistant shield and tamper-proof screws, Battery Run Time (Minimum): 120 minutes, Height of 7.625 inches (0.635 ft, 193.675 mm., 19.368 cm, 0.194 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting