text.skipToContent text.skipToNavigation

Catalog No. : LS1WU

Description:  STEEL PICTOGRAM SIGN AC/DC

UPC: 624616250965

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 7.625 inches (0.635 ft, 193.675 mm., 19.368 cm, 0.194 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Based on a modular design, this product comes pre-assembled for quick, easy installation
  • Long-life white LED light source warrantied for 10 years
  • Two-wire universal AC input: 120 to 347VAC; two-wire standard DC input: 6 to 24VDC
  • Energy efficient - consumes less than 2.5W in AC mode and only 1W in DC-remote
  • Self-Powered model delivers standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation

Descriptors

Category

Emergency Lighting