text.skipToContent text.skipToNavigation

Catalog No. : LS1WSTP

Description:  PICTO SIGN STEEL SF WS SP TP

UPC: 787321193177

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, tamper-proof screws, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting