text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS 109

Catalog No. : LS109

Description:  3 1/2IN SEALING LOCKNUT,RGD/IMC,STL

UPC: 785991907926

3-1/2 Inch, Steel Sealing Locknut-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Application

For Use with Rigid/IMC Conduit

Specifications

Material of Construction

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here