text.skipToContent text.skipToNavigation

Catalog No. : LS-7.9-680B

Description:  CABLE TIE 316 SST 450LB 27 BALL LO

UPC: 786210242354

Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 680mm (26.80 Inches), Width of 7.75mm (0.305 Inch), Thickness of 0.25mm (0.01 Inch), Tensile Strength Rating of 2002 Newtons (450 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: DAS-250

Descriptors

Category

Stainless Steel Ties

Specifications

Material

316 Stainless Steel

Color

Metallic

Lock Mechanism

Ball-Lock

Tensile Strength

450 pounds , 2002 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.305 in , 7.75 mm

Length

26.8 in , 680 mm

Thickness

0.01 in , 0.25 mm

Bundle Diameter

Max 8 in , Max 203.2 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here