Catalog No. : LS-4.6-360B
Description: CABLE TIE 316 SST 200LB 14 BALL LO
UPC: 786210242286
Ball-Lock 316 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 360mm (14.2 Inches), Width of 4.75mm (0.187 inches), Thickness of 0.25mm (0.01 Inches), Tensile Strength Rating of 890 Newtons (200 Pounds)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Application Tools: DAS-250
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
200 pounds , 890 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.187 in , 4.75 mm |
|
Length |
14.2 in , 360 mm |
|
Bundle Diameter |
0.25 to 4 in , 6.3 to 102 mm |
Documents/Support Tools
|
Sales Drawing |