text.skipToContent text.skipToNavigation

Catalog No. : LS-4.6-260A

Description:  CABLE TIE 302/304 SS 200LB 10.2 BAL

UPC: 786209995315

Ball-Lock 304 Stainless Steel Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments, UL/EN/CSA62275 Type 2S Rated for AH-1 Plenum, Length of 260mm (10.2 Inches), Width of 4.75mm (0.187 inches), Thickness of 0.25mm (0.01 Inches), Tensile Strength Rating of 890 Newtons (200 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Stainless Steel Ties

Special Features

Uncoated

Application

For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments

Specifications

Material

304 Stainless Steel

Color

Metallic

Lock Mechanism

Ball-Lock

Tensile Strength

200 pounds , 890 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.187 in , 4.75 mm

Length

10.2 in , 260 mm

Thickness

0.01 in , 0.25 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here