text.skipToContent text.skipToNavigation

Alternate Catalog No. : LRTR 8-1 WPE

Catalog No. : LRTR8-1WPE

Description:  QDISC TRANSCONN 12-350 8O 1IN WT PE

UPC: 783786738175

Aluminum Insulated Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud 1 inch, Eight Conductor Option W - WaterTight, Option PE
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Disconnectable - Easy to Install or Remove and Fully Insulated with EPDM Rubber
  • Dual-Rated to Accept Aluminum or Copper Conductors

Descriptors

Category

Electrical underground bus connector

Special Features

Left Hand or Right Hand Installation Capability. Disconnectable - easy to install or remove and fully insulated with EPDM Rubber. Dual Rated to accept Aluminum or Copper Conductors.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

8

Material

Aluminum Connector, EPDM Rubber coating

Insulation

EPDM Rubber Coating

Classifications

Brand Name

Homac

Dimensions

Size

11 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here