Alternate Catalog No. : LRTR 4 W
Catalog No. : LRTR4W
Description: QDISC TRANS CONN 12-350 4OUT 7IN WT
UPC: 783786738113
Aluminum Quick Disconnect Transformer Connectors - LRTR Series, wire size 12-350, length 7, stud size 5/8, outlets 4, Water Tight Cable and Screw Ports
View More
View Less
For more info visit:
electrification.us.abb.com
- Disconnectable - Easy to Install or Remove and Fully Insulated with EPDM Rubber
- Dual-Rated to Accept Aluminum or Copper Conductors
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Left Hand or Right Hand Installation Capability. Disconnectable - easy to install or remove and fully insulated with EPDM Rubber. Dual Rated to accept Aluminum or Copper Conductors. |
|
Application |
Stud Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum Connector, EPDM Rubber coating |
|
Insulation |
EPDM Rubber Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 inches |