Catalog No. : LRELL5X4845-G
Description: PVC CTD ELB 45D 5IN R48IN STL GRY
UPC: 704508428198
Descriptors
Category |
Electrical conduit elbow |
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
Material |
Steel |
Color |
Gray |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
Ocal |
Dimensions
Length |
102 in , 2,590.8 mm |
Trade Size |
5 in , 129 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Metal |
Material quality |
Steel |
Surface protection |
Hot dip galvanized |
Colour |
Other |
Model |
Rigid |
Shape |
Outer - and inner side plain |
Inner diameter |
129 mm |
Angle of bow |
45 ° |