text.skipToContent text.skipToNavigation

Catalog No. : LRELL11/4X48-G

Description:  PVC CTD ELB 90D 1-1/4IN R48IN STL G

UPC: 704508394981

Large Radius Elbow, 40 Mil PVC Coated, Pipe Size 1-1/4 Inch/35 Metric, Angle 90 Degrees, Radius 48 Inch/1,219.20 Millimeters, Offset 5 Feet/1,524.00 Millimeters, Straight End 12 Inch/304.80 Millimeters, Unbent Length 102 Inch/2,590.80 Millimeters, Hot-Dip Galvanized Rigid Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

Color-Coded Thread Protectors for Easy Identification of Conduit Size

Application

To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting

Specifications

Material

Steel

Color

Gray

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA

Dimensions

Length

102 in , 2,590.8 mm

Trade Size

1-1/4 in , 35 mm

ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Steel

Surface protection

Hot dip galvanized

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Inner diameter

35 mm

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here