text.skipToContent text.skipToNavigation

Catalog No. : LR67-W

Description:  COND BODY LR SHAPE FORM7 2IN WHITE

UPC: 704508394264

PVC Coated Conduit Body, LR Shape, Form 7, Size 2 Inch/53 Metric, Iron, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied

Application

Act As Pull Outlets for Conductors Being Installed

Specifications

Form

Form 7

Material

Gray Iron

Finish

PVC Coated

Color

White

Classifications

Brand Name

Ocal

Standard

UL E2969

Dimensions

Hub Size

2 in , 53 mm

Length

8.30 in

Width

4.25 in

Height

3.2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Bend type LR (Canada)

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here