text.skipToContent text.skipToNavigation

Catalog No. : LR37

Description:  1IN BLKOTE LR COND BODY FRM7 IRON

UPC: 786210924960

1 Inch Form 7, LR Conduit Body, Body Material Gray Iron with Zinc Plating and Baked On Epoxy Powder Coat with BlueKote Internal Coating for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Eliminates rough internal surfaces that can cut into cable jacket, insulation and conductors during pulling and also reduces installation time and risk of installer strain.
  • Triple-layer protection...including two layers of epoxy coating which stops corrosion in its tracks.
  • Bodies are designed with a flat back, allowing more cubic inch capacity.
  • T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
  • Conduit bodies make 90 degree bends in conduit runs, act as mounting outlets for wiring devices and lighting fixtures and to provide access to conductors for maintenance and future system changes.

Descriptors

Category

Electrical conduit fitting body

Special Features

BlueKote Teflon Based Internal Finish Provides a Slick, Easy-Glide Internal Surface Which Significantly Lowers The Amount of Force Necessary to Pull Wires.

Application

Conduit Bodies are Installed In Conduit Systems to Connect Sections, Act As Pull Outlets When Conductors are Being Installed and Provide Easy Access for Splices In Branch Conductors.

Specifications

Form

Form 7

Material

Gray Iron

Finish

Zinc Plated with Epoxy Powder Coat

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969, CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A 1042692_2013-09-25 N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LR (Canada)

For nominal tube diameter

25.4 mm

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here