text.skipToContent text.skipToNavigation

Catalog No. : LQTC90-075

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Used with nonmetallic or metallic liquidtight conduit

Specifications

Connection

Threaded

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL e137781, AP58382

Dimensions

Size

3/4 Inch