text.skipToContent text.skipToNavigation

Catalog No. : LPEX603WW-N6A-G2LG

Description:  LPEX603WW-N6A-G/2LG

UPC: 782683573612

Exit Combination Unit, Unit Type: NEMA-4X and NSF, double face, Battery Type: nickel-cadmium, Battery Wattage: 60W, 120/347VAC, Voltage DC: 12V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: white, Legend Colour: green, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting