Catalog No. : LPEX602WWUCW4X
Description: NEMA-4X EM LED EXIT UNIV CW RED
UPC: 782683287878
Exit Sign, single face, Housing Colour: white/white, 120/347VAC, Voltage DC: 6 to 48V, Unit Type: NEMA-4X & NSF, Legend Colour: red, no diagnostic, Cold-Weather Temperature: -40°C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF certified for food processing
- Tamper-resistant magnetic test switch
- Self-diagnostic circuitry standard on all self-powered models
- Energy efficient consumes less than 3 watts in AC or DC mode
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.