text.skipToContent text.skipToNavigation

Catalog No. : LPEX602WWU4X

Description:  NEMA-4X EM LED EXIT UNIV RED

UPC: 782683234025

Exit Sign, single face, Housing Colour: white/white, 120/347VAC, Voltage DC: 6 to 48V, Unit Type: NEMA-4X & NSF, Legend Colour: red, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF certified for food processing
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all self-powered models
  • Energy efficient consumes less than 3 watts in AC or DC mode

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD