text.skipToContent text.skipToNavigation

Catalog No. : LPEX602WWIDCW4X

Description:  P4 LED NEMA 4X POLY EXIT

UPC: 782683262134

Exit Sign, single face, Housing Colour: white/white, Battery Type: nickel-cadmium, 120/347VAC, self-powered, Unit Type: NEMA-4X & NSF, Legend Colour: red, diagnostic, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF certified for food processing
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all self-powered models
  • Energy efficient consumes less than 3 watts in AC or DC mode

Descriptors

Category

Emergency Lighting