Catalog No. : LPEX602WWID4X
Description: NEMA-4X EM LED EXIT SPAD RED
UPC: 782683238214
Exit Sign, single face, Housing Colour: white/white, Battery Type: nickel-cadmium, 120/347VAC, self-powered, Unit Type: NEMA-4X & NSF, Legend Colour: red, diagnostic, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF certified for food processing
- Tamper-resistant magnetic test switch
- Self-diagnostic circuitry standard on all self-powered models
- Energy efficient consumes less than 3 watts in AC or DC mode
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.