text.skipToContent text.skipToNavigation

Catalog No. : LPEX602WW-N3

Description:  NEMA 4X COMBO 6V 36W

UPC: 782683311627

Exit Combination Unit, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, no lamps, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF certified for food processing
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Fully automatic charger is solid state
  • Non-intrusive magnetic test switch
  • Comes standard with tamper proof screw

Descriptors

Category

Emergency Lighting