text.skipToContent text.skipToNavigation

Catalog No. : LPEX602WW-2-N3/2LA

Description:  12V NEMA-4X EM CMB SGL RD

UPC: 782683572554

Exit Combination Unit, Unit Type: NEMA-4X and NSF, single face, Battery Type: nickel-cadmium, Battery Wattage: 36W, 120/277VAC, Voltage DC: 6V, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting