text.skipToContent text.skipToNavigation

Catalog No. : LPEX602WB-N3UCW2LB

Description:  6V NEMA-4X EM CMBO LED-MR16 AT CW

UPC: 787321166768

Exit Combination Unit, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 6V, diagnostics, audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Housing Colour: white, Faceplate Colour: black, Legend Colour: red, cold-weather -40°C , Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting