text.skipToContent text.skipToNavigation

Catalog No. : LPEX602GAUG4X

Description:  LED POLY NEMA4X EM EXIT UNIV GRN

UPC: 782683568410

Exit Sign, single face, Housing Colour: grey/aluminum, 120/347VAC, Voltage DC: 6 to 48V, Unit Type: NEMA-4X & NSF, Legend Colour: green, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting